United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XM
Schneider Eletric XMAH12L2435 Picture

XMAH12L2435

Green premium brand logo
Schneider Eletric XMAH12L2435 Picture
XMAH12L2435
Green premium brand logo

pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O

Show more characteristics
  • RRP
    71.97 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    pressure sensor type
    Electromechanical pressure sensor
    pressure sensor name
    XMA
    pressure sensor size
    12 bar
    contacts type and composition
    1 C/O snap action
    controlled fluid
    Air (0…55 °C)
    Fresh water (0…55 °C)
    Sea water (0…55 °C)
    fluid connection type
    4 x G 1/4 (female) conforming to ISO 228
    cable entry
    2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
    electrical circuit type
    Control circuit
    [In] rated current
    3 A (Ue = 120 V), AC-15, B300
    1.5 A (Ue = 240 V), AC-15, B300
    0.1 A (Ue = 250 V), DC-13, R300
    setting
    External
    colour of cover
    Black opaque
    pressure switch type of operation
    Regulation between 2 thresholds
    scale type
    Fixed differential
    local display
    Without
    enclosure material
    PC impregnated with Lexan 500R
    adjustable range of switching point on rising pressure
    1.3…12 bar
    adjustable range of switching point on falling pressure
    0.3…10.3 bar
    pressure actuator
    Diaphragm
    possible differential minimum at high setting
    1.7 bar
    possible differential minimum at low setting
    1 bar
    destruction pressure
    30 bar
    materials in contact with fluid
    Canvas covered nitrile
    Chromated zinc alloy
    maximum permissible accidental pressure
    27 bar
    Complementary
    height
    113 mm
    width
    57 mm
    depth
    97.5 mm
    operating position
    Any position
    maximum permissible pressure - per cycle
    15 bar
    short-circuit protection
    10 A cartridge fuse, type gG (gl)
    maximum operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    500 V conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    electrical durability
    1000000 cycles, 50/60 Hz, AC-15, 240 V / 3 A, Ith = 10 A
    mechanical durability
    1000000 cycles
    repeat accuracy
    3.5 %
    net weight
    0.43 kg
    Environment
    standards
    CE
    EN/IEC 60947-5-1
    product certifications
    CCC
    UL
    CSA
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    electrical shock protection class
    Class I conforming to IEC 536
    IP degree of protection
    IP54 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese1
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electromechanical sensors for pressure control OsiSense XM (Version 2.0)
    Description
    Electromechanical pressure and vacuum switches for control circuits. Electromechanical pressure switches for power circuits.
    Size pdf
    Size 23.7 MB
    Date 14/06/16
    Description
    Electromechanical pressure and vacuum switches for control circuits. Electromechanical pressure switches for power circuits.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XMX... /XMA... /XMP... Electromechanical pressure switches, sizes 6 to 25 bar.Instruction Sheet (Version 05)
    Description
    - Pressure switches OsiSense XMX and XMA are switches for control circuits, with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar. - Pressure switches OsiSense XMP are switches for power circuits (direct switching), with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar.
    Size pdf
    Size 2 MB
    Date 01/12/16
    Description
    - Pressure switches OsiSense XMX and XMA are switches for control circuits, with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar. - Pressure switches OsiSense XMP are switches for power circuits (direct switching), with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 11/04/19
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 88 KB
    Date 19/08/99
    Description
    CSA certificate of compliance
    Size html
    Size 330 B
    Date 14/05/85
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 217.4 KB
    Date 13/03/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O
    Description
    pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 288.5 KB
    Date 01/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O
    Description
    pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (A =B = C= D)
    G 1/4 (female)
    (1)
    2 tapped entries PG 13.5


  • Mounting and Clearance

    Minimum Mounting Clearance


    (ØA = ØB = ØC = ØD)
    G 1/4 (female)
    (1)
    Minimum clearance zone for screwing-on pressure switch at point A


  • Connections and Schema

    Wiring Diagram
    Connections



  • Performance Curves

    Curves
    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value


Compare products: /