Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for B2B Distributions

You can {0} or {1} at any time.

View your personalized page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • B2B Distribution
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all OsiSense XM
Schneider Eletric XMAV06L2135 Picture

XMAV06L2135

Green premium brand logo
Schneider Eletric XMAV06L2135 Picture
XMAV06L2135
Green premium brand logo

pressure switch XMA 6 bar - adjustable scale 2 thresholds - 1 C/O

Show more characteristics
  • 69.42 GBP
    Rates duty January 2016
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    pressure sensor type
    Electromechanical pressure sensor
    pressure sensor name
    XMA
    pressure sensor size
    6 bar
    contacts type and composition
    1 C/O snap action
    controlled fluid
    Air (0…70 °C)
    Fresh water (0…70 °C)
    Sea water (0…70 °C)
    fluid connection type
    G 1/4 (female) conforming to ISO 228
    cable entry
    2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
    electrical circuit type
    Control circuit
    [In] rated current
    3 A (Ue = 120 V), AC-15, B300
    1.5 A (Ue = 240 V), AC-15, B300
    0.1 A (Ue = 250 V), DC-13, R300
    setting
    External
    colour of cover
    Transparent
    pressure switch type of operation
    Regulation between 2 thresholds
    scale type
    Fixed differential
    local display
    Without
    enclosure material
    PC impregnated with Lexan 123
    adjustable range of switching point on rising pressure
    1…6 bar
    adjustable range of switching point on falling pressure
    0.2…4.8 bar
    pressure actuator
    Diaphragm
    possible differential minimum at high setting
    1.2 bar
    possible differential minimum at low setting
    0.8 bar
    destruction pressure
    30 bar
    materials in contact with fluid
    Chromated zinc alloy
    Canvas covered nitrile
    maximum permissible accidental pressure
    13.5 bar
    Complementary
    height
    113 mm
    width
    57 mm
    depth
    97.5 mm
    operating position
    Any position
    maximum permissible pressure - per cycle
    7.5 bar
    short-circuit protection
    10 A cartridge fuse, type gG (gl)
    maximum operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    500 V conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 6 kV
    electrical durability
    1000000 cycles, 50/60 Hz, AC-15, 240 V / 3 A, Ith = 10 A
    mechanical durability
    1000000 cycles
    repeat accuracy
    3.5 %
    product weight
    0.43 kg
    Environment
    standards
    EN/IEC 60947-5-1
    CE
    product certifications
    CCC
    CSA
    UL
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    electrical shock protection class
    Class I conforming to IEC 536
    IP degree of protection
    IP54 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese1
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electromechanical sensors for pressure control OsiSense XM (Version 2.0)
    Description
    Electromechanical pressure and vacuum switches for control circuits.Electromechanical pressure switches for power circuits.
    Size pdf
    Size 23.7 MB
    Date 14/06/16
    Description
    Electromechanical pressure and vacuum switches for control circuits.Electromechanical pressure switches for power circuits.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XMX... /XMA... /XMP... Electromechanical pressure switches, sizes 6 to 25 bar.Instruction Sheet (Version 05)
    Description
    - Pressure switches OsiSense XMX and XMA are switches for control circuits, with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar. - Pressure switches OsiSense XMP are switches for power circuits (direct switching), with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar.
    Size pdf
    Size 2 MB
    Date 01/12/16
    Description
    - Pressure switches OsiSense XMX and XMA are switches for control circuits, with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar. - Pressure switches OsiSense XMP are switches for power circuits (direct switching), with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 11/04/19
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 88 KB
    Date 19/08/99
    Description
    CSA certificate of compliance
    Size html
    Size 330 B
    Date 14/05/85
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 217.4 KB
    Date 13/03/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMAV06L2135 : pressure switch XMA 6 bar - adjustable scale 2 thresholds - 1 C/O
    Description
    pressure switch XMA 6 bar - adjustable scale 2 thresholds - 1 C/O
    Size pdf
    Size 195.3 KB
    Date 25/01/20
    Description
    pressure switch XMA 6 bar - adjustable scale 2 thresholds - 1 C/O
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 288.5 KB
    Date 01/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMAV06L2135 : pressure switch XMA 6 bar - adjustable scale 2 thresholds - 1 C/O
    Description
    pressure switch XMA 6 bar - adjustable scale 2 thresholds - 1 C/O
    Size pdf
    Size 195.3 KB
    Date 25/01/20
    Description
    pressure switch XMA 6 bar - adjustable scale 2 thresholds - 1 C/O
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (A)
    G 1/4 (female)
    (1)
    2 tapped entries PG 13.5


  • Mounting and Clearance

    Minimum Mounting Clearance


    (ØA)
    G 1/4 (female)
    (1)
    Minimum clearance zone for screwing-on pressure switch at point A


  • Connections and Schema

    Wiring Diagram
    Connections



  • Performance Curves

    Curves
    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value


Compare products: /