View all Schneider Legacy Products
Schneider Eletric XPSECP3431 Picture
Discontinued

XPSECP3431

Schneider Eletric XPSECP3431 Picture
Discontinued
XPSECP3431

module XPSEC - increasing the number of safety contacts - 115 V AC

Show more characteristics >
XPSECP3431  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSECP
    safety module application
    Increasing the number of safety contacts
    function of module
    Increasing the number of safety contacts
    safety level
    Can reach PL e/category 4 can reach the maximum safety level of module base conforming to EN/ISO 13849-1
    Can reach SILCL 3 can reach the maximum safety level of module base conforming to EN/IEC 62061
    safety reliability data
    MTTFd = 346.2 years conforming to EN/ISO 13849-1
    DC = 0...90 % conforming to EN/ISO 13849-1
    PFHd = 7.51E-9 1/h conforming to EN/IEC 62061
    output type
    Relay, 8 NO circuit(s), volt-free
    [Us] rated supply voltage
    115 V AC - 15...15 %
    number of additional circuits
    1 NC + 1 solid state output
    Complementary
    supply frequency
    50/60 Hz
    maximum power consumption in VA
    6 VA
    input protection type
    Internal, electronic
    breaking capacity
    360 VA holding AC-15 B300 relay output
    3600 VA inrush AC-15 B300 relay output
    breaking capacity
    1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
    10 mA at 48 V for solid state output circuit
    20 mA at 24 V for solid state output circuit
    output thermal current
    6 A per relay for relay output
    [Ith] conventional free air thermal current
    30 A for relay output
    associated fuse rating
    6 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    17 V for relay output
    maximum response time on input open
    20 ms
    [Ui] rated insulation voltage
    300 V (pollution degree 2) conforming to IEC 60947-5-1
    300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III conforming to IEC 60947-5-1
    4 kV overvoltage category III conforming to DIN VDE 0110 part 1
    local signalling
    3 LEDs
    connections - terminals
    Captive screw clamp terminals, 1 x 4 mm² without cable end
    Captive screw clamp terminals, 2 x 2.5 mm² with cable end
    mounting support
    35 mm symmetrical DIN rail
    net weight
    0.65 kg
    Environment
    standards
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    product certifications
    TÜV
    UL
    CSA
    IP degree of protection
    IP20 (terminals) conforming to EN/IEC 60529
    IP40 (enclosure) conforming to EN/IEC 60529
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -25…85 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /