United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Schneider Legacy Products
Schneider Eletric XPSLCD1141 Picture

XPSLCD1141

Schneider Eletric XPSLCD1141 Picture
XPSLCD1141

module XPS-LC - monitoring safety light curtain - type 2 and 4 - 24 V DC

Show more characteristics >
  • RRP
    563.72 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPS LCD
    safety module application
    For monitoring 2 to 4 safety light curtains type 2 and type 4
    safety use category
    Category 2 to 4 maximum conforming to EN/IEC 61496-1
    function of module
    Automatic/manual, manual first cycle
    Independent monitoring of 2 to 4 safety light curtains
    Display of operating modes and alarm
    Selection of automatic/manual
    Floating/blanking and blanking + floating/blanking relay monitoring
    Monitoring of external switching devices (EDM : External Devices Monitoring)
    Blanking relay monitoring
    Restart request indicator light
    [Us] rated supply voltage
    24 V DC - 10...10 %
    output type
    2 solid state PNP (NO), 625 mA at 24 V
    Complementary
    response time
    1 ms
    marking
    CE
    maximum supply current
    10 A
    input current
    50 mA for start output circuit
    50 mA (- 20...20 %) for EDM/MPCE output circuit
    number of additional circuits
    1 solid state NPN (NO) 24 V 100 mA
    1 solid state PNP (NO) 24 V 500 mA
    local signalling
    2 digits display
    9 LEDs
    connections - terminals
    Captive screw clamp terminals, removable terminal block, 1 x 0.14...1 x 1.5 mm² flexible
    Captive screw clamp terminals, removable terminal block, 1 x 0.14...1 x 1.5 mm² flexible without cable end
    Captive screw clamp terminals, removable terminal block, 1 x 4 mm² solid without cable end
    Captive screw clamp terminals, removable terminal block, 2 x 0.14...2 x 1.5 mm² solid without cable end
    Captive screw clamp terminals, removable terminal block, 2 x 0.14...2 x 7.5 mm² flexible without cable end
    material
    ABS thermoplastic enclosure
    mounting support
    35 mm symmetrical DIN rail
    depth
    110 mm
    height
    85 mm
    width
    160 mm
    net weight
    0.75 kg
    Environment
    standards
    EN/IEC 61496-1
    EN/IEC 61496-2
    EN 954-1 category 4/EN/ISO 13849-1
    product certifications
    TÜV
    UL
    CSA
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -25…75 °C
    shock resistance
    10 gn for 16 ms conforming to EN/IEC 61496-1
    vibration frequency
    0…55 Hz in all 3 axes conforming to EN/IEC 61496-1
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    XPSLCD1141 Safety Light Curtains Monitoring Module, User manual (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    ILM62DB4A000 (Version 1.0)
    Date 19/04/12
    Size 4.2 MB
    VW3E6023 (Version 1.0)
    Date 19/04/12
    Size 1.4 MB
    ILM Cables and Connectors (Version 1.0)
    Date 19/04/12
    Size 10.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /