View all Preventa XU
Schneider Eletric XPSLCM1150 Picture

XPSLCM1150

Schneider Eletric XPSLCM1150 Picture
XPSLCM1150

module XPSLC - monitoring mute function safety light curtain - type 2+4- 24VDC

Show more characteristics >
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
  • RRP
    834.53 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSLCM
    safety module application
    For the muting function of type 2 and type 4 safety light curtains monitored
    function of module
    Muting
    safety level
    Can reach PL = e with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
    Can reach category 4 with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
    Can reach SILCL 3 with the appropriate control system and correctly wired conforming to EN/IEC 62061
    safety reliability data
    MTTFd = 437 years conforming to EN/ISO 13849-1
    DC >= 95 % conforming to EN/ISO 13849-1
    PFH = 1.32E-9 1/h conforming to EN/IEC 61508
    PFHd = 1.32E-9 1/h conforming to EN/IEC 62061
    synchronisation time between inputs
    3 s or unlimited of muting
    connections - terminals
    Captive screw clamp terminals, removable terminal block, 1 x 0.14...1 x 1.5 mm² flexible without cable end
    Captive screw clamp terminals, removable terminal block, 1 x 4 mm² solid without cable end
    Captive screw clamp terminals, removable terminal block, 2 x 0.14...2 x 1.5 mm² solid without cable end
    Captive screw clamp terminals, removable terminal block, 2 x 0.14...2 x 7.5 mm² flexible without cable end
    Captive screw clamp terminals, removable terminal block, 1 x 0.14...1 x 1.5 mm² flexible with cable end, without bezel
    output type
    2 PNP, 625 mA at 24 V
    number of additional circuits
    1 solid state PNP (NO), 500 A on 24 V
    1 solid state NPN (NO), 100 A on 24 V
    [Us] rated supply voltage
    24 V DC - 10...10 %
    Complementary
    muting maximum duration
    2 min or unlimited
    marking
    CE
    maximum power consumption in W
    150 W
    maximum number of controlled devices
    2
    number of inputs
    2…4 (per muting function)
    sensor power supply
    24 V
    maximum sensor supply current
    20 mA
    input compatibility
    Through beam sensor
    Polarised reflex sensor
    [Ith] conventional free air thermal current
    0.108 A for 2 output(s)
    maximum response time on input open
    1 ms
    [Ui] rated insulation voltage
    300 V (pollution degree 2) conforming to IEC 60947-5-1
    300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III conforming to IEC 60947-5-1
    4 kV overvoltage category III conforming to DIN VDE 0110 part 1
    local signalling
    14 LEDs
    2 digits display
    mounting support
    35 mm symmetrical DIN rail
    depth
    110 mm
    height
    85.6 mm
    width
    100 mm
    net weight
    0.66 kg
    Environment
    standards
    EN/IEC 60947-5-1
    EN/IEC 61496-1
    EN/IEC 60204-1
    EN/IEC 60947-1
    EN/IEC 61496-2
    product certifications
    TÜV
    CSA
    UL
    IP degree of protection
    IP20 conforming to IEC 529
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -25…75 °C
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD for XPSLCM1150: module XPSLC - monitoring mute function safety light curtain - type 2+4- 24VDC (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /