View all Preventa XPS MP, XPS MC, XPS MCM
Schneider Eletric XPSMCMCO0000S1 Picture

XPSMCMCO0000S1

Schneider Eletric XPSMCMCO0000S1 Picture
XPSMCMCO0000S1

RS485 Safe communications expansion module 1 way with screw term

Show more characteristics >
  • RRP
    195.00 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Safe communication expansion module
    device short name
    XPSMCM
    [Us] rated supply voltage
    24 V - 20...20 % DC
    Complementary
    power dissipation in W
    3 W
    safety level
    Can reach category 4 conforming to EN/ISO 13849-1
    Can reach PL = e conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    Can reach SILCL 3 conforming to IEC 62061
    quality labels
    CE
    range compatibility
    Preventa XPSMCM
    connector type
    4 ways RS485
    number of port
    1
    communication port protocol
    RS485
    current consumption
    0.125 mA
    maximum cable distance between devices
    50 m
    local signalling
    LED green with ON marking for power ON
    LED green with RUN marking for operating
    LED red with E IN marking for internal error
    LED red with E EX marking for external error
    number of terminals
    2
    connections - terminals
    2 captive screw clamp terminals, removable terminal block
    1 captive screw clamp terminals, removable terminal block
    cable cross section
    0.2…1.5 mm² - AWG 24...AWG 16 flexible cablewithout cable end
    0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
    0.25…1 mm² - AWG 23...AWG 18 flexible cablewith cable end, without bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, without bezel
    0.5…1.5 mm² - AWG 20...AWG 16 flexible cablewith cable end, with double bezel
    0.2…1 mm² - AWG 24...AWG 18 solid cablewithout cable end
    0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    width
    22.5 mm
    height
    99 mm
    depth
    114.5 mm
    net weight
    0.3 kg
    Environment
    product certifications
    RCM
    CULus
    TÜV
    IP degree of protection
    IP20
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -20…85 °C
    relative humidity
    10…95 %
    pollution degree
    2
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f= 10…55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn (duration = 16 ms) for 1000 shocks on each axis conforming to EN/IEC 61496-1
    operating altitude
    2000 m
    service life
    20 year(s)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Modular safety controllers Preventa XPSMCM (Version 3.1)
    User guide
    Date
    Size
    Add to My Documents
    Modular Safety Controller, User Guide (Version 01)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPSMCMCO0000S. Expansion Modules, Instruction Sheet (Version 00)
    XPSMCM. Fieldbus Expansion Modules, Instruction Sheet (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XPSMCMCO0000S1: RS485 Safe communications expansion module 1 way with screw term (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    TUEV SUED Functional Safety Certificate XPSMCM series (Version 1.0)
    RCM Document XPSMCM 7.15 (Version 1.0)
    Date 25/11/15
    Size 441.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XPSMCM Preventa Modular Safety Controller DoC (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Screw Terminal



  • Mounting and Clearance

    Mounting Safety Controller CPU with Module(s)
    Mount BackPlane Connector on Rail


    1 :
    Connect as much Backplane Connector as module to be install.
    2 :
    Fix the connectors to the rail (Top first).

    Mount Safety Controller CPU with Other Module(s)


    1 :
    Mount controller CPU and modules on rail.
    2 :
    Make sure that the controller CPU or the module(s) are plugged on the BackPlane connector.


  • Connections and Schema

    Wiring
    Terminal Designation


    Terminal

    Signal

    1

    24 VDC

    2

    not connected

    3

    BRAIDING CH1

    4

    0 VDC

    5

    not connected

    6

    not connected

    7

    not connected

    8

    not connected

    9

    CH1-A

    10

    CH1-B

    11

    CH1-C

    12

    CH1-D

    13

    not connected

    14

    not connected

    15

    not connected

    16

    not connected


Compare products: /