View all Preventa XPS MP, XPS MC, XPS MCM
Schneider Eletric XPSMCMCP0802G Picture

XPSMCMCP0802G

Schneider Eletric XPSMCMCP0802G Picture
XPSMCMCP0802G

Controller with 8 inputs 2 outputs monitors expansion modules with spring term

Show more characteristics >
  • RRP
    345.00 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Safety controller CPU
    device short name
    XPSMCM
    electrical connection
    Spring terminal
    [Us] rated supply voltage
    24 V - 20...20 % DC
    number of inputs
    8 digital for input connection
    2 digital for interlock start/restart or external device monitoring
    number of outputs
    2 safety outputs OSSD for contactor/drive connection
    4 test for line control outputs
    2 configurable for diagnostic connection
    discrete input voltage
    24 V
    discrete output current
    400 mA
    discrete input current
    400 mA
    discrete input type
    Safety input
    PNP
    discrete output type
    PNP
    function of module
    Emergency stop conforming to EN/ISO 13850
    Guard monitoring conforming to EN/ISO 14119
    Enabling switch monitoring conforming to EN/IEC 60947-5-1
    Light curtain monitoring conforming to EN/IEC 61496-1
    Foot switch monitoring conforming to EN/IEC 60947-5-1
    Light curtain monitoring conforming to EN/ISO 14119
    Switch monitoring conforming to EN 574
    Two-hand control conforming to EN/ISO 14119
    Safety mat monitoring conforming to EN 61326-1
    Switch monitoring conforming to EN/IEC 61800-5-2
    Muting function of light curtains conforming to EN/IEC 61800-5-2
    Safety time delays
    Counter functions
    Complementary
    synchronisation time between inputs
    < 0.5 ms
    power dissipation in W
    3 W
    maximum number of I/O expansion module
    14 with 128 discrete output(s) for input
    14 with 16 discrete output(s) for output
    integrated connection type
    Backplane expansion bus
    USB 2.0 port
    data storage equipment
    SD card (optional)
    inductive load
    30 mH
    load capacitance
    0.82 µF
    safety level
    Can reach category 4 conforming to EN/ISO 13849-1
    Can reach PL = e conforming to EN/ISO 13849-1
    Type 4 conforming to EN/IEC 61496-1
    SILCL 3 conforming to IEC 62061
    quality labels
    CE
    local signalling
    1 LED green with PWR marking for power ON
    1 LED green with RUN marking for RUN (status)
    1 LED red with E IN marking for internal error
    1 LED red with E EX marking for external error
    1 LED orange with COM marking for communication
    1 LED blue with EN marking for master enable
    8 LEDs yellow with IN marking for input status
    2 LEDs green/red with OUT marking for output status
    2 LEDs yellow with RST marking for restart signal
    2 LEDs yellow with STATUS marking for output channel
    connections - terminals
    1 spring terminals, removable terminal block
    2 spring terminals, removable terminal block
    cable cross section
    0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
    0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, without bezel
    0.25…2.5 mm² - AWG 23...AWG 14 solid cablewithout cable end
    0.5…1 mm² - AWG 20...AWG 18 flexible cablewith cable end, with double bezel
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    depth
    114.5 mm
    height
    99 mm
    width
    22.5 mm
    net weight
    0.25 kg
    Environment
    standards
    EN/ISO 13849-1
    IEC 62061
    EN/IEC 61800-5-1
    EN/IEC 61496-1
    EN/IEC 61508
    product certifications
    RCM
    TÜV
    CULus
    IP degree of protection
    IP20
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -20…85 °C
    relative humidity
    10…95 %
    pollution degree
    2
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 61800-5-1
    safety reliability data
    PFHd = 6.06E-9 1/h
    DC > 99 %
    MTTFd < 100 years high
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f= 10…55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn (duration = 16 ms) for 1000 shocks on each axis conforming to EN/IEC 61496-1
    service life
    20 year(s)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Modular safety controllers Preventa XPSMCM (Version 3.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPSMCMCP0802. Modular Safety Controller, Instruction Sheet (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XPSMCMCP0802G: Controller with 8 inputs 2 outputs monitors expansion modules with spring term (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    TUEV SUED Functional Safety Certificate XPSMCM series (Version 1.0)
    RCM Document XPSMCM 7.15 (Version 1.0)
    Date 25/11/15
    Size 441.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XPSMCM Preventa Modular Safety Controller DoC (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Software - Released
    Date
    Size
    Add to My Documents
    SoSafe Configurable (Version 1.6.1)
    Date 10/07/18
    Size 164 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Spring Terminal



  • Mounting and Clearance

    Mounting Safety Controller CPU with Module(s)
    Mount BackPlane Connector on Rail


    1 :
    Connect as much Backplane Connector as module to be install.
    2 :
    Fix the connectors to the rail (Top first).

    Mount Safety Controller CPU with Other Module(s)


    1 :
    Mount controller CPU and modules on rail.
    2 :
    Make sure that the controller CPU or the module(s) are plugged on the BackPlane connector.


  • Connections and Schema

    Wiring
    Terminal Designation


    Terminal

    Signal

    Description

    1

    24 VDC

    24 Vdc power supply

    2

    MASTER_ENABLE1

    Master enable 1

    3

    MASTER_ENABLE2

    Master enable 2

    4

    0 VDC

    0 Vdc power supply

    5

    OSSD1_A

    Static output 1

    6

    OSSD1_B

    7

    RESTART1

    Feedback/Restart 1

    8

    OUT_STATUS 1

    Programmable digital output

    9

    OSSD2_A

    Static output 2

    10

    OSSD2_B

    11

    RESTART2

    Feedback/Restart 2

    12

    OUT_STATUS 2

    Programmable digital output

    13

    OUT_TEST1

    Short circuit detected output

    14

    OUT_TEST2

    15

    OUT_TEST3

    16

    OUT_TEST4

    17

    INPUT1

    Digital input 1

    18

    INPUT2

    Digital input 2

    19

    INPUT3

    Digital input 3

    20

    INPUT4

    Digital input 4

    21

    INPUT5

    Digital input 5

    22

    INPUT6

    Digital input 6

    23

    INPUT7

    Digital input 7

    24

    INPUT8

    Digital input 8

    Wiring Example


    a :
    Contactors
    b :
    Restart
    c :
    Feedback
    d :
    Emergency stop
    e :
    Light curtain


Compare products: /