United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS MP, XPS MC, XPS MCM
Schneider Eletric XPSMCMRO0004 Picture

XPSMCMRO0004

Schneider Eletric XPSMCMRO0004 Picture
XPSMCMRO0004

4 safety relay output expansion with backplane connection with screw term

Show more characteristics >
  • RRP
    317.00 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Safe relay output module
    device short name
    XPSMCM
    electrical connection
    Screw terminal
    [Us] rated supply voltage
    24 V - 20...20 % DC
    number of outputs
    4 relay
    discrete output number
    8 solid state at 125 mA (diagnostics)
    function of module
    Monitoring safety actuators for relay output
    Complementary
    maximum power dissipation in W
    3 W
    integrated connection type
    Backplane expansion bus
    switching voltage
    10 V DC
    associated fuse rating
    3.5 A, slow-blow
    safety level
    Can reach category 4 conforming to EN/ISO 13849-1
    Can reach PL = e conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    SILCL 3 conforming to IEC 62061
    quality labels
    CE
    output type
    Relay, 4 NO circuit(s), volt-free
    quantity per set
    1
    switching time
    12 ms
    maximum switching voltage
    400 V AC
    250 V DC
    minimum switching current
    20 mA
    maximum switching current
    6 A
    number of terminal blocks
    4
    local signalling
    1 LED green with PWR marking for power ON
    1 LED green with RUN marking for RUN (status)
    1 LED red with E IN marking for internal error
    1 LED red with E EX marking for external error
    2 LEDs orange with ADDR marking for node address
    4 LEDs green/red with RELAY K1...K4 marking for relay contact
    4 LEDs yellow with RST marking for reset
    connections - terminals
    2 captive screw clamp terminals, removable terminal block
    1 captive screw clamp terminals, removable terminal block
    cable cross section
    0.2…1.5 mm² - AWG 24...AWG 16 flexible cablewithout cable end
    0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
    0.25…1 mm² - AWG 23...AWG 18 flexible cablewith cable end, without bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, without bezel
    0.5…1.5 mm² - AWG 20...AWG 16 flexible cablewith cable end, with double bezel
    0.2…1 mm² - AWG 24...AWG 18 solid cablewithout cable end
    0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    width
    22.5 mm
    height
    99 mm
    depth
    114.5 mm
    net weight
    0.3 kg
    Environment
    standards
    IEC 62061
    EN/ISO 13849-1
    EN/IEC 61800-5-1
    EN/IEC 61508
    product certifications
    TÜV
    RCM
    CULus
    IP degree of protection
    IP20
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -20…85 °C
    relative humidity
    10…95 %
    pollution degree
    2
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 61800-5-1
    safety reliability data
    B10d = 300000 utilisation category AC-15 230 V, , <3 A conforming to EN/ISO 13849-1
    B10d = 750000 utilisation category AC-15 230 V, , <1 A conforming to EN/ISO 13849-1
    B10d = 10000000 utilisation category DC-13 24 V, , <2 A conforming to EN/ISO 13849-1
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f= 10…55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn for 16 ms (1000 shocks on each axis) conforming to EN/IEC 61496-1
    electrical durability
    20000000 cycles
    mechanical durability
    20000000 cycles
    service life
    20 year(s)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Danish
    • French
    • Serbian
    • Finnish
    • Chinese
    • Hungarian
    • Norwegian
    • Dutch
    • Korean
    • Portuguese
    • Lithuanian
    • Czech
    • Croatian
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Modular safety controllers Preventa XPSMCM (Version 3.1)
    User guide
    Date
    Size
    Add to My Documents
    Modular Safety Controller, User Guide (Version 01)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPSMCMRO. Expansion Modules, Instruction Sheet (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XPSMCMRO0004: 4 safety relay output expansion with backplane connection with screw term (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    TUEV SUED Functional Safety Certificate XPSMCM series (Version 1.0)
    RCM Document XPSMCM 7.15 (Version 1.0)
    Date 25/11/15
    Size 441.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XPSMCM Preventa Modular Safety Controller DoC (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Screw Terminal



  • Mounting and Clearance

    Mounting Safety Controller CPU with Module(s)
    Mount BackPlane Connector on Rail


    1 :
    Connect as much Backplane Connector as module to be install.
    2 :
    Fix the connectors to the rail (Top first).

    Mount Safety Controller CPU with Other Module(s)


    1 :
    Mount controller CPU and modules on rail.
    2 :
    Make sure that the controller CPU or the module(s) are plugged on the BackPlane connector.


  • Connections and Schema

    Wiring
    Category 2 Wiring


    a :
    Restart
    b :
    Feedback
    c :
    Load
    d :
    Fuse

    Category 4 Wiring


    a :
    Restart
    b :
    Feedback
    c :
    Load
    d :
    Fuse


Compare products: /