United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS MP, XPS MC, XPS MCM
Schneider Eletric XPSMCTS32 Picture

XPSMCTS32

Schneider Eletric XPSMCTS32 Picture
XPSMCTS32

plug-in screw connector - for XPSMC32Z configurable safety controller

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    accessory / separate part designation
    Plug-in screw connector
    accessory / separate part type
    Screw connector
    accessory / separate part category
    Connection accessories
    product compatibility
    XPSMC32Z
    XPSMC32ZC
    XPSMC32ZP
    accessory / separate part destination
    Configurable safety controller
    Complementary
    tightening torque
    0.5…0.6 N.m
    wire stripping length
    10 mm
    net weight
    0.11 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Latvian
    • Danish
    • French
    • Serbian
    • Finnish
    • Chinese
    • Hungarian
    • Norwegian
    • Dutch
    • Turkish
    • Portuguese
    • Russian
    • Lithuanian
    • Greek
    • Czech
    • Croatian
    • Polish
    • Italian
    • Romanian
    • German
    • Swedish
    • Estonian
    Catalogue
    Date
    Size
    Add to My Documents
    Preventa safety configurable controllers XPSMC (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /