Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Preventa XPS MF
Schneider Eletric XPSMF2DO401 Picture

XPSMF2DO401

Schneider Eletric XPSMF2DO401 Picture
XPSMF2DO401

Preventa safety remote output discrete module - 4 O not isolated

Show more characteristics
  • 2,169.00 GBP
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety remote output discrete module
    safety module name
    XPSMF2
    safety module application
    Extension of I/O capacity
    safety use category
    Category 4 maximum conforming to EN 954-1
    Performance level e conforming to EN/ISO 13849-1
    SIL 3 conforming to EN/IEC 61508
    function of module
    Monitoring safety actuators
    Monitoring safety dialogue
    [Us] rated supply voltage
    24 V DC - 15...20 %
    supply
    SELV or PELV conforming to EN/IEC 60950
    discrete output number
    4, not isolated
    structure type
    10BASE-T/100BASE-TX
    Complementary
    response time
    Depending on size of application
    associated fuse rating
    10 A, slow-blow
    discrete output current
    <= 20 A (per channel)
    <= 5 A (per module)
    inductive load
    500 mH
    maximum tungsten load
    <60 W
    maximum leakage current
    1 mA, at 2 V at state 0
    communication port protocol
    Safe Ethernet with 2 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    exchange mode
    Half duplex, full duplex, autonegotiation
    number of terminal blocks
    4 for discrete output
    current consumption
    0.5 A at 24 V DC on power supply
    mounting support
    35 mm symmetrical DIN rail
    depth
    66.5 mm
    height
    109 mm
    width
    152 mm
    net weight
    0.8 kg
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 03/02/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    XPSMF2DO401 Remote Output Module, Hardware Manual (Version 01)
    Description
    This manual describes the XPSMF2DO401 remote output module.The following descriptions of the XPSMF2DO401 are included in this manual:- dimensions and installation- application and function- equipment description- application examples
    prp.document.label.format pdf
    Size 1.6 MB
    Date 01/07/07
    Description
    This manual describes the XPSMF2DO401 remote output module.The following descriptions of the XPSMF2DO401 are included in this manual:- dimensions and installation- application and function- equipment description- application examples
    XPSMFWIN Software Manual (Version 02)
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 01/07/07
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 17/12/19
    Files in document
    Description
    UL certificate for USA and Canada
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF2DO401 : XPSMF2DO401_ROHS_CHINA_DECLARATION
    Description
    XPSMF2DO401_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/05/20
    Description
    XPSMF2DO401_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF2DO401 : XPSMF2DO401_ROHS_DECLARATION
    Description
    XPSMF2DO401_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/05/20
    Description
    XPSMF2DO401_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF2DO401 : XPSMF2DO401_REACH_DECLARATION
    Description
    XPSMF2DO401_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 28/05/20
    Description
    XPSMF2DO401_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /