United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS MF
Schneider Eletric XPSMFGEH01 Picture

XPSMFGEH01

Schneider Eletric XPSMFGEH01 Picture
XPSMFGEH01

Prevent a safety PLC housing - 257 x 310 x 239 mm - metal alloy - IP20

Show more characteristics
  • RRP
    1,909.00 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety PLC housing
    safety module name
    XPS MF60
    associated module
    XPSMFAI801 (I/O card)
    XPSMFAO801 (I/O card)
    XPSMFCIO2401 (I/O card)
    XPSMFCPU22 (CPU)
    XPSMFDI2401 (I/O card)
    XPSMFDI3201 (I/O card)
    XPSMFDIO241601 (I/O card)
    XPSMFDO801 (I/O card)
    XPSMFPS01 (24 V power supply module)
    safety use category
    Category 4 maximum conforming to EN 954-1
    Performance level e conforming to EN/ISO 13849-1
    SIL 3 conforming to EN/IEC 61508
    standards
    EN 50156 pending
    IEC 61131
    DIN V 0801
    DIN V 19250
    Complementary
    material
    Metal alloy
    type of cooling
    2 fans
    device mounting
    4 x Ø 14 mm elongated holes
    mounting support
    Vertical support
    depth
    239 mm
    height
    310 mm
    width
    257 mm
    Environment
    IP degree of protection
    IP20 (with covering plate on unused in rack I/O card slots)
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…85 °C conforming to EN/IEC 61131-2
    relative humidity
    95 % supply not connected
    operating altitude
    < 2000 m
    pollution degree
    2
    electrical shock protection class
    Class II conforming to IEC 61131-2
    electromagnetic compatibility
    EN/IEC 61131-2
    vibration resistance
    1 gn (f = 10…150 Hz) - 10 cycles per axis - conforming to EN 61131-2
    shock resistance
    15 gn for 11 ms (2 cycles per axis) conforming to EN 61131-2
    resistance to electrostatic discharge
    4 kV contact conforming to EN/IEC 61000-4-2
    8 kV on air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m (26…1000 MHz), amplitude modulation 80 % conforming to EN/IEC 61000-4-3
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Preventa safety modular PLC type XPSMF60 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /