United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS
Schneider Eletric XPSTSA3442P Picture

XPSTSA3442P

Schneider Eletric XPSTSA3442P Picture
XPSTSA3442P

module XPSTS - interlocking on high inertia machines - 115 V AC

Show more characteristics >
  • RRP
    205.00 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety time delay module
    safety module name
    XPSTSA
    safety module application
    For application with interlocking on high inertia
    function of module
    Monitoring safety time delays
    safety level
    Can reach PL d/category 3 conforming to EN/ISO 13849-1
    Can reach SILCL 2 conforming to EN/IEC 62061
    safety reliability data
    MTTFd = 126 years conforming to EN/ISO 13849-1
    DC = 60...90 % conforming to EN/ISO 13849-1
    PFHd = 1.3E-7 1/h conforming to EN/IEC 62061
    [Us] rated supply voltage
    115 V AC - 15...15 %
    output type
    Relay, 1 NO + 2 NC circuit(s), volt-free
    number of additional circuits
    2 solid state outputs
    Complementary
    supply frequency
    50/60 Hz
    maximum power consumption in VA
    6.5 VA AC
    input protection type
    Internal, electronic
    time delay
    1...31 s configurable
    breaking capacity
    180 VA holding AC-15 C300 relay output
    1800 VA inrush AC-15 C300 relay output
    breaking capacity
    10 mA at 48 V
    20 mA at 24 V for solid state output circuit
    1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
    [Ith] conventional free air thermal current
    6 A for relay output
    associated fuse rating
    4 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    6 A fast blow for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    17 V for relay output
    [Ui] rated insulation voltage
    300 V (pollution degree 2) conforming to IEC 60947-5-1
    300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III conforming to IEC 60947-5-1
    4 kV overvoltage category III conforming to DIN VDE 0110 part 1
    local signalling
    4 LEDs
    connections - terminals
    Captive screw clamp terminals flexible cable: 0.14...0.75 mm² without cable end, 1 wire
    Captive screw clamp terminals flexible cable: 0.14...2.5 mm² without cable end, 1 wire
    Captive screw clamp terminals flexible cable: 0.25...1 mm² with cable end, without bezel, 1 wire
    Captive screw clamp terminals flexible cable: 0.25...1.5 mm² with cable end, with bezel, 1 wire
    Captive screw clamp terminals flexible cable: 0.25...2.5 mm² with cable end, without bezel, 1 wire
    Captive screw clamp terminals flexible cable: 0.5...1.5 mm² with cable end, with double bezel, 1 wire
    Captive screw clamp terminals solid cable: 0.14...0.75 mm² without cable end, 1 wire
    Captive screw clamp terminals solid cable: 0.14...2.5 mm² without cable end, 1 wire
    mounting support
    35 mm symmetrical DIN rail
    depth
    114 mm
    height
    99 mm
    width
    45 mm
    net weight
    0.36 kg
    Environment
    standards
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    product certifications
    CSA
    TÜV
    UL
    IP degree of protection
    IP20 (terminals) conforming to EN/IEC 60529
    IP40 (enclosure) conforming to EN/IEC 60529
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -25…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Danish
    • French
    • Serbian
    • Chinese
    • Dutch
    • Turkish
    • Portuguese
    • Russian
    • Lithuanian
    • Czech
    • Croatian
    • Italian
    • Romanian
    • German
    • Bulgarian
    Catalogue
    Date
    Size
    Add to My Documents
    Preventa safety modules For safety time delays - Category 1 -XPSTSA, XPSTSW (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPSTSA... Safety modules for applications with interlocking on high inertia machines (Version 00)
    CAD
    Date
    Size
    Add to My Documents
    CAD for XPSTSA3442P: module XPSTS - interlocking on high inertia machines - 115 V AC (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XPSTSA TSW Type Examination (Version 1.0)
    Date 16/12/15
    Size 295.3 KB
    CCC_2007010303245539_Certificate_XPSAC_valid_20200227 (Version 1.1)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Preventa DoC XPSTSA XPSTSW (Version 1.0)
    Date 12/06/18
    Size 530.2 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    XPS ABV..., XPS AC..., XPS AF..., XPS AX..., XPS BCE..., XPS BF..., XPS DMB..., XPS ECME..., XPS-VC... Safety Modules, Product End-of-Life Instructions (Version 1.0)
    XPS... Preventa Safety Module, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 16/09/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XPS... Preventa Safety Module, Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 16/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 16/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /