United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XPS
Schneider Eletric XPSVNE3742P Picture

XPSVNE3742P

Schneider Eletric XPSVNE3742P Picture
XPSVNE3742P

module XPSVN - zero speed detection - 230 V DC for motor power supply <= 60 Hz

Show more characteristics >
  • RRP
    370.00 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety module
    safety module name
    XPSVNE
    safety module application
    For zero speed detection
    function of module
    Monitoring star-delta motor starter and guard switch type XCS E
    Monitoring 3-phase motor + variable speed drive
    Monitoring XPS AK
    Monitoring dc motor
    Monitoring 3-phase motor with variable number of poles and star-delta starting
    Monitoring 3-phase motor
    Monitoring 3-phase motor with star-delta starting
    safety level
    Can reach PL d/category 3 conforming to EN/ISO 13849-1
    Can reach SILCL 2 conforming to EN/IEC 62061
    safety reliability data
    MTTFd = 124.1 years conforming to EN/ISO 13849-1
    DC > 99 % conforming to EN/ISO 13849-1
    PFHd = 9.26E-9 1/h conforming to EN/IEC 62061
    [Us] rated supply voltage
    230 V AC - 15...10 %
    output type
    Relay, 1 NO + 1 NC circuit(s), volt-free
    number of additional circuits
    2 solid state outputs
    Complementary
    product destination
    For motor power supply <= 60 Hz
    maximum power consumption in VA
    7 VA
    input voltage
    500 Vrms
    input detection threshold
    0.01...0.1 V
    breaking capacity
    180 VA holding AC-15 C300 relay output
    1800 VA inrush AC-15 C300 relay output
    breaking capacity
    1.2 A at 24 V (DC-13) time constant: 50 ms for NC relay output circuit
    1.5 A at 24 V (DC-13) time constant: 50 ms for NO relay output circuit
    10 mA at 48 V for solid state output circuit
    20 mA at 24 V for solid state output circuit
    [Ith] conventional free air thermal current
    2.5 A for relay output
    associated fuse rating
    4 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
    minimum output current
    10 mA for relay output
    minimum output voltage
    17 V for relay output
    [Ui] rated insulation voltage
    300 V (pollution degree 2) conforming to IEC 60947-5-1
    300 V (pollution degree 2) conforming to DIN VDE 0110 parts 1 and 2
    [Uimp] rated impulse withstand voltage
    4 kV overvoltage category III conforming to IEC 60947-5-1
    4 kV overvoltage category III conforming to DIN VDE 0110 parts 1 and 2
    local signalling
    4 LEDs
    connections - terminals
    Captive screw clamp terminals, removable terminal block flexible cable: 0.2...1.5 mm² without cable end, 2 wires
    Captive screw clamp terminals, removable terminal block flexible cable: 0.2...2.5 mm² without cable end, 1 wire
    Captive screw clamp terminals, removable terminal block flexible cable: 0.25...1 mm² with cable end, without bezel, 2 wires
    Captive screw clamp terminals, removable terminal block flexible cable: 0.25...2.5 mm² with cable end, with bezel, 1 wire
    Captive screw clamp terminals, removable terminal block flexible cable: 0.25...2.5 mm² with cable end, without bezel, 1 wire
    Captive screw clamp terminals, removable terminal block flexible cable: 0.5...1.5 mm² with cable end, with double bezel, 2 wires
    Captive screw clamp terminals, removable terminal block solid cable: 0.2...1 mm² without cable end, 2 wires
    Captive screw clamp terminals, removable terminal block solid cable: 0.2...2.5 mm² without cable end, 1 wire
    mounting support
    35 mm symmetrical DIN rail
    depth
    114 mm
    height
    99 mm
    width
    45 mm
    net weight
    0.6 kg
    Environment
    standards
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    product certifications
    TÜV
    UL
    CSA
    IP degree of protection
    IP20 (terminals) conforming to EN/IEC 60529
    IP40 (enclosure) conforming to EN/IEC 60529
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -25…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Danish
    • French
    • Finnish
    • Chinese
    • Hungarian
    • Korean
    • Lithuanian
    • Russian
    • Czech
    • Italian
    • Slovak
    • Spanish
    • Slovenian
    • Serbian
    • Dutch
    • Norwegian
    • Turkish
    • Portuguese
    • Greek
    • Croatian
    • Polish
    • Romanian
    • German
    • Swedish
    • Estonian
    • Bulgarian
    Catalogue
    Date
    Size
    Add to My Documents
    Preventa safety modules XPSVNE For zero speed detection (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for XPSVNE3742P: module XPSVN - zero speed detection - 230 V DC for motor power supply <= 60 Hz (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XPSVNE Type Examination (Version 1.0)
    Date 16/12/15
    Size 209.2 KB
    CCC_2007010303245539_Certificate_XPSAC_valid_20200227 (Version 1.1)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Preventa DoC VNE (Version 1.0)
    Date 12/06/18
    Size 530.5 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    XPS ABV..., XPS AC..., XPS AF..., XPS AX..., XPS BCE..., XPS BF..., XPS DMB..., XPS ECME..., XPS-VC... Safety Modules, Product End-of-Life Instructions (Version 1.0)
    XPS... Preventa Safety Module, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XPS... Preventa Safety Module, Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /