View all XR and XF
Schneider Eletric XRBA903 Picture

XRBA903

Schneider Eletric XRBA903 Picture
XRBA903

Cam for limit switch - 80 °

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR
    accessory / separate part designation
    80° cam
    accessory / separate part type
    Cam
    accessory / separate part category
    Separate parts
    product compatibility
    XRBA
    accessory / separate part destination
    Screw limit switch
    Complementary
    net weight
    0.002 kg
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 19/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /