United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS106BLPBL2 Picture

XS106BLPBL2

Schneider Eletric XS106BLPBL2 Picture
XS106BLPBL2

inductive sensor XS1 Ø6.5 - L42mm - brass - Sn1.5mm - 12..24VDC - cable 2m

Show more characteristics
Commercial status
Discontinued on 31 October 2014
End-of-service on 26 June 2015
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical Ø 6.5 mm plain
    size
    42 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    1.5 mm
    discrete output function
    1 NC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 50 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PPS
    operating zone
    0…1.2 mm
    differential travel
    1...15% of Sr
    output circuit type
    DC
    cable composition
    3 x 0.11 mm²
    wire insulation material
    PVC
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.5 ms
    maximum delay recovery
    1 ms
    marking
    CE
    height
    6.5 mm
    length
    42 mm
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for XS106BLPBL2: inductive sensor XS1 Ø6.5 - L42mm - brass - Sn1.5mm - 12..24VDC - cable 2m (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XS...Iinductive proximity switches, Product End-of-Life Instructions (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /