United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS7E1A1DAL01M12 Picture

XS7E1A1DAL01M12

Schneider Eletric XS7E1A1DAL01M12 Picture
XS7E1A1DAL01M12

inductive sensor XS7 26x26x13 - PBT - Sn10mm - 12..24VDC - M12 0.15m

Show more characteristics
  • RRP
    38.39 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

Compare products: /