Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   OsiSense XS & XT
Schneider Eletric XSEC1072301 Picture

XSEC1072301

Schneider Eletric XSEC1072301 Picture
XSEC1072301

inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - M12 2m

Show more characteristics
  • 83.28 GBP
The maximum number of products that can be compared is 4. Remove already added products.

XSEC1072301 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2006
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XSE
    sensor design
    Form 26 x 26 x 45
    size
    45 mm
    body type
    Fixed
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NC
    electrical connection
    Remote male connector M12, 4 pins
    cable length
    2 m
    [Us] rated supply voltage
    12...48 V DC
    switching capacity in mA
    3...100 mA
    IP degree of protection
    IP67
    Complementary
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    front material
    Plastic
    output circuit type
    DC
    supply voltage limits
    10…58 V DC
    switching frequency
    <= 1000 Hz
    marking
    CE
    depth
    26 mm
    height
    45 mm
    width
    26 mm
    Environment
    product certifications
    CCC
    ambient air temperature for operation
    -25…70 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 261.2 KB
    Date 01/03/00
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 13/03/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XSEC1072301 : inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - M12 2m
    Description
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - M12 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/05/20
    Description
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - M12 2m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XSEC1072301 : inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - M12 2m
    Description
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - M12 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/05/20
    Description
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - M12 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /