United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XU
Schneider Eletric XSZDCT100 Picture

XSZDCT100

Schneider Eletric XSZDCT100 Picture
XSZDCT100

jumper cable - M12, straight male/female, 4 pin - 10 m

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
  • RRP
    190.30 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part type
    Jumper cable
    accessory / separate part category
    Connection accessory
    accessory / separate part destination
    safety light curtain transmitter
    Complementary
    product compatibility
    XUSLDS
    connector type
    M12 male 4 pins straight
    M12 female 4 pins straight
    cable length
    10 m
    net weight
    0.95 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /