United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Eletric XUB0BNSWM12 Picture

XUB0BNSWM12

Schneider Eletric XUB0BNSWM12 Picture
XUB0BNSWM12

photo-electric sensor - XUB - multi - 90° - Sn 0..7m - 12..24VDC - M12

Show more characteristics
  • RRP
    80.51 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    General purpose multimode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUB
    sensor design
    Cylindrical M18
    detection system
    Multimode
    material
    Metal
    line of sight type
    90° lateral
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    -
    emission
    Infrared diffuse
    Infrared diffuse with background suppression
    Infrared thru beam
    Red polarised reflex
    [Sn] nominal sensing distance
    1.5 m polarised reflex need reflector XUZC50
    7 m thru beam need a transmitter XUB0BKSWM12T
    0.11 m diffuse with background suppression
    0.2 m diffuse
    Complementary
    enclosure material
    Nickel plated brass
    lens material
    PMMA
    maximum sensing distance
    2 m polarised reflex
    0.11 m diffuse with background suppression
    0.3 m diffuse
    10 m thru beam
    output type
    Solid state
    add on output
    Without
    status LED
    1 LED (green) for supply
    1 LED (red) for instability
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…36 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    35 mA no-load
    maximum delay first up
    200 ms
    maximum delay response
    2 ms
    maximum delay recovery
    2 ms
    setting-up
    Self-teaching
    diameter
    18 mm
    length
    92 mm
    Environment
    product certifications
    CE
    UL
    CSA
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    IP67 double insulation conforming to IEC 60529
    IP69K double insulation conforming to DIN 40050
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 01/09/08
    Description
    none
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUB0BNSWM12: photo-electric sensor - XUB - multi - 90° - Sn 0..7m - 12..24VDC - M12 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUB0BNSWM12: photo-electric sensor - XUB - multi - 90° - Sn 0..7m - 12..24VDC - M12 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for XUB0BNSWM12: photo-electric sensor - XUB - multi - 90° - Sn 0..7m - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XUB0BNSWM12: photo-electric sensor - XUB - multi - 90° - Sn 0..7m - 12..24VDC - M12 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /