United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XU
Schneider Eletric XUSL2E30H046NWC Picture

XUSL2E30H046NWC

Green premium brand logo
Schneider Eletric XUSL2E30H046NWC Picture
XUSL2E30H046NWC
Green premium brand logo

XUSL type 2 IP69K Hand protection w/o Heating - Std range - Hp = 460mm, R=30mm

Show more characteristics
  • RRP
    1,255.95 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtain type 2
    device short name
    XUSL2E
    output type
    2 safety outputs OSSD solid-state PNP (arc suppression)
    product specific application
    For hand protection
    [R] Resolution
    30 mm
    [Sn] nominal sensing distance
    3…10 m by cabling
    0…3 m by cabling
    [Hp] Height protected
    460 mm
    number of beams
    23
    Type of start / restart
    Manual
    Automatic
    External Device Monitoring (EDM)
    Selected by wiring
    Complementary
    detection system
    Transmitter-receiver system
    response time
    8 ms
    kit composition
    adjustable mounting bracket(s)
    1 receiver(s)
    1 transmitter(s)
    1 user guide with certificate of conformity on CD-ROM
    silicone o-ring(s)
    1 PVC cable(s)
    [EAA] effective aperture angle
    5 ° at 3 m
    emission
    IR LED 950 nm
    [Us] rated supply voltage
    24 V DC +/- 20 %
    supply
    Power supply conforming to IEC 61496-1
    Power supply conforming to IEC 60204-1
    [Ie] rated operational current
    2 A
    current consumption
    42 mA no-load transmitter
    83 mA no-load receiver
    42 mA transmitter
    900 mA with maximum load receiver
    output current limits
    0.4 A for safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    maximum voltage drop
    <0.5 V
    local signalling
    1 multi-colour LED transmitter
    2 dual colour LEDs receiver
    electrical connection
    1 male connector M12 5 pins transmitter
    1 male connector M12 8 pins receiver
    type of cable
    Unshielded cable AWG 22 10 m
    ohmic cable resistance (per m)
    55.31 mOhm
    function available
    Test
    Muting through external safety module XPSLCMUT1160
    LED display of operating modes and faults
    Anti-condensation system
    marking
    CE
    material
    PMMA (polymethyl methacrylate): tube
    Stainless steel AISI 316L: sealing plug
    PVC (polyvinyl chloride): cable
    housing colour
    Red RAL 3000
    fixing mode
    By fixing brackets
    net weight
    4.05 kg
    offer type
    Standard distance
    provided equipment
    Without heating system
    Environment
    directives
    2002/95/EC - RoHS directive
    89/655/EEC - work equipment
    2002/96/EC - WEEE directive
    89/336/EEC - electromagnetic compatibility
    98/37/EEC - machinery
    product certifications
    Ecolab
    CULus
    TÜV
    CE
    Safety level (correctly wired)
    Type 2 conforming to IEC 61496-1
    Category 2 conforming to EN/ISO 13849-1
    SIL 1 conforming to IEC 61508
    SILCL 1 conforming to IEC 62061
    PL = c conforming to EN/ISO 13849-1
    optical characteristic
    Resistance to light disturbance conforming to EN/IEC 61496-2
    Mission time
    20 year(s)
    safety reliability data
    PFHd = 3.30E-8 1/h conforming to IEC 61508
    ambient air temperature for operation
    14…131 °F
    -30…55 °C
    ambient air temperature for storage
    -13…158 °F
    -30…70 °C
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP69K
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Safety light curtains Preventa XUSL (Version 3.0)
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Size pdf
    Size 6.4 MB
    Date 20/03/19
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    User guide
    Format
    Size
    Date
    Add to My Documents
    XUSL2E..., XUSL4E... Type 2 and Type 4 Safety Light Curtains, User Manual (Version 04)
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XUSL2E (Type 2) and XUSL4E (Type 4) safety light curtains.
    Size pdf
    Size 5.1 MB
    Date 01/08/17
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XUSL2E (Type 2) and XUSL4E (Type 4) safety light curtains.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUSL2E30H046NWC: XUSL type 2 IP69K Hand protection w/o Heating - Std range - Hp = 460mm, R=30mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUSL2E30H046NWC: XUSL type 2 IP69K Hand protection w/o Heating - Std range - Hp = 460mm, R=30mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 01/04/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XUSL2E... safety light curtains (Version 2.0)
    Description
    EC type examination certificate
    Size pdf
    Size 449.7 KB
    Date 22/06/16
    Description
    EC type examination certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 682.5 KB
    Date 12/12/18
    Description
    EC/EU declaration of conformity
    XUSL2... safety light curtains (Version 2.1)
    Description
    EC/EU declaration of conformity
    Size pdf
    Size 256.1 KB
    Date 03/10/16
    Description
    EC/EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUSL type 2 IP69K Hand protection w/o Heating - Std range - Hp = 460mm, R=30mm
    Description
    XUSL type 2 IP69K Hand protection w/o Heating - Std range - Hp = 460mm, R=30mm
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    XUSL type 2 IP69K Hand protection w/o Heating - Std range - Hp = 460mm, R=30mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUSL type 2 IP69K Hand protection w/o Heating - Std range - Hp = 460mm, R=30mm
    Description
    XUSL type 2 IP69K Hand protection w/o Heating - Std range - Hp = 460mm, R=30mm
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    XUSL type 2 IP69K Hand protection w/o Heating - Std range - Hp = 460mm, R=30mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting and Clearance



  • Connections and Schema

    Wiring Diagrams
    Transmitter Pre-wired

    Brown: +24 Vdc

    White: Configuration_0

    Blue: 0 Vdc

    Green or Black: Configuration_1

    Grey: Functional Earth

    Pink: Not connected

    Receiver pre-wired

    White: Output signal switching device 1

    Brown: +24 Vdc

    Green: Output signal switching device 2

    Yellow: Configuration_A

    Grey: K1_K2 Feedback/Restart

    Pink: Configuration_B

    Blue: 0 Vdc

    Yellow/Green (or Red): Functional Earth

    For configuration_A and configuration_B,please refer to receiver configuration and operating modes


    Receiver Configurations and Operating Modes
    Automatic Start/Restart

    Without External Device Monitoring (EDM) feedback loop


    With External Device Monitoring (EDM) feedback loop


    Manual Start/Restart

    Without External Device Monitoring (EDM) feedback loop


    (1)
    Restart

    With External Device Monitoring (EDM) feedback loop


    (1)
    Restart


    Connecting to a Safety Interface


    1 :
    Click on Download & Documents
    2 :
    Click on Application solutions

    To have all connection schematics concerning our safety module, select "download and document" and download the file "Safety light curtains association with safety interfaces"


Compare products: /