Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Illuminated unit for modular tower lights, plastic, blue, Ø70, steady, bulb or LED not included, 250 V
Local distributor code:
380607848

XVBC36

Recommended replacement(s)

XVBC36 is replaced by the following product range:
Important message: XVB is being substituted by XVB7 as complete range; XVB and XVB7 modules are not interoperable with one another.
EAN Code: 3389110845099
"3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10-joule discharge tube"
"Fully flexible and interchangeable construction of up to 5 lens units (six colors of light lens unit)"
"Connector with removable base, axial, or side cable entry, immediate assembly, and fixing using a locking ring"
"100,000 hours of maintenance-free lighting thanks to "LED Protected" technology"
"High degree of protection(IP66) and Shock resistence(lK05)"
Environmental Data
Total lifecycle Carbon footprint
73
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No