United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVL
Schneider Eletric XVLA143 Picture

XVLA143

Green premium brand logo
Schneider Eletric XVLA143 Picture
XVLA143
Green premium brand logo

pilot light Ø8 - IP40 - green - protruding LED included - 48V - faston

Show more characteristics
  • RRP
    10.18 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVL
    product or component type
    LED pilot light with black bezel
    component name
    XVL
    mounting diameter
    8 mm
    light source
    Protruding LED
    light block colour
    Green
    protection type
    Built-in by diode
    Integral ballast resistor
    [Us] rated supply voltage
    48 V
    IP degree of protection
    IP40 conforming to IEC 60529
    IP40 conforming to NF C 20-010
    Complementary
    supply circuit type
    DC
    connections - terminals
    Tag for Faston connectors: 2.8 x 0.5 mm
    Tag for soldering connectors
    current consumption
    10 mA
    [Ui] rated insulation voltage
    50 V conforming to IEC 60947-1
    bulb lifespan
    100000 h
    nominal voltage limit
    0.8...1.1 Un
    terminals description ISO n°1
    (X1-X2)PL
    height
    12 mm
    width
    12 mm
    depth
    34 mm
    net weight
    0.003 kg
    Environment
    product certifications
    CSA
    UL
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    overvoltage category
    Class 3 conforming to IEC 60536
    Class 3 conforming to NF C 20-030
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    CAD
    Format
    Size
    Date
    Add to My Documents
    Pilot lights with black bezel, protruding LED, mounting (Version 1.0)
    Files in document
    dwf
    1.4 KB
    dxf
    37.9 KB
    wmf
    3.4 KB
    dwg
    34.9 KB
    Size zip
    Size 77.5 KB
    Date 21/12/06
    Files in document
    dwf
    1.4 KB
    dxf
    37.9 KB
    wmf
    3.4 KB
    dwg
    34.9 KB
    Pilot lights with black bezel, protruding LED (Version 1.0)
    Files in document
    dwg
    40.1 KB
    dwf
    2.1 KB
    dxf
    52.1 KB
    wmf
    4.4 KB
    Size zip
    Size 98.7 KB
    Date 21/12/06
    Files in document
    dwg
    40.1 KB
    dwf
    2.1 KB
    dxf
    52.1 KB
    wmf
    4.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 673.7 KB
    Date 18/03/15
    Description
    EAC Certificate
    XVL Pilot lights (Version 1.0)
    Description
    UL Certificate
    Size html
    Size 315 B
    Date 09/04/13
    Description
    UL Certificate
    XVLA LED Pilot lights (Version 1.0)
    Description
    UL Certificate
    Size pdf
    Size 89 KB
    Date 30/07/12
    Description
    UL Certificate
    XVL Pilot lights (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 74.9 KB
    Date 19/11/00
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVLA LED Pilot lights (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 398.1 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pilot light Ø8 - IP40 - green - protruding LED included - 48V - faston
    Description
    pilot light Ø8 - IP40 - green - protruding LED included - 48V - faston
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    pilot light Ø8 - IP40 - green - protruding LED included - 48V - faston
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    pilot light Ø8 - IP40 - green - protruding LED included - 48V - faston
    Description
    pilot light Ø8 - IP40 - green - protruding LED included - 48V - faston
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    pilot light Ø8 - IP40 - green - protruding LED included - 48V - faston
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    pilot light Ø8 - IP40 - green - protruding LED included - 48V - faston
    Description
    pilot light Ø8 - IP40 - green - protruding LED included - 48V - faston
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    pilot light Ø8 - IP40 - green - protruding LED included - 48V - faston
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    LED Pilot Light
    Dimensions


    (1)
    Tags for Faston connectors or soldered connections
    e
    panel thickness: 1 to 8 mm/0.03 to 0.31 in.

    C

    Ø

    mm

    in.

    mm

    in.

    32

    1.26

    12

    0.47


  • Mounting and Clearance

    LED Pilot Light
    Panel Drilling


    Ø min

    G min

    H min

    mm

    in.

    mm

    in.

    mm

    in.

    8.2

    0.32

    12.5

    0.49

    12.5

    0.49


Compare products: /