-
Characteristics
Main range of product Harmony XVSproduct or component type Electronic alarmdevice short name XVSComplementary colour Blackmaterial ABS (acrylonitrile butadiene-styrene): bodyPC (polycarbonate): terminal covernet weight 0.18 kgmarking CEovervoltage category Class II conforming to EN/IEC 61140mounting support 72 mm DIN rail[Us] rated supply voltage 12...24 V DC[Uimp] rated impulse withstand voltage 0.8 kVcurrent consumption 117 mA at 12 V125 mA at 24 V158 mA at 12 V200 mA at 24 Vclamping connection capacity <= 1 x 1.5 mm²width 72 mmheight 72 mmdepth 69.3 mmEnvironment discrete output type PNPsignalling type 16 tones alarmstandards UL 464EN/IEC 61000-6-3EN/IEC 61000-6-2product certifications URprotective treatment TCambient air temperature for storage -35…70 °Cambient air temperature for operation -10…50 °CIP degree of protection Panel mounted: IP54 conforming to EN/IEC 60529noise level 0…90 dB (continuous or intermittent tone) at 1 mOffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages11
- English11
- Chinese2
- French2
- German2
- Italian2
- Spanish2
Instruction sheetFormatSizeAdd to My DocumentsXVS72BM.. Electronic alarms (Version 01)DescriptionElectronic alarms 90 dB, 16 tones, Panel Mount DIN72Size pdfSize 892 KBDate 01/07/08DescriptionElectronic alarms 90 dB, 16 tones, Panel Mount DIN72CADFormatSizeAdd to My DocumentsCAD for XVS72BMBP: Electronic Alarm PNP Black (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.CAD for XVS72BMBP: Electronic Alarm PNP Black (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.CertificateFormatSizeAdd to My DocumentsXV Illuminated beacons and indicating banks, Sirens (Version 1.0)DescriptionEAC CertificateSize pdfSize 673.7 KBDate 18/03/15DescriptionEAC CertificateXVS72BMBP BMWP BMBN BMWN Alarms (Version 1.0)DescriptionUL CertificateSize pdfSize 89.3 KBDate 07/08/12DescriptionUL CertificateXVS Sirens (Version 1.0)DescriptionCSA CertificateSize pdfSize 73.4 KBDate 14/10/10DescriptionCSA CertificateChina RoHS declarationFormatSizeAdd to My DocumentsXVS72BMBP : Electronic Alarm PNP BlackDescriptionElectronic Alarm PNP BlackSize pdfSize 195.3 KBDate 16/12/19DescriptionElectronic Alarm PNP BlackDeclaration of conformityFormatSizeAdd to My DocumentsXVS72BMBP, XVS72BMWP, XVS72BMBN, XVS72BMWN Electronic alarms (Version 1.0)DescriptionManufacturer Declaration of conformitySize pdfSize 439.8 KBDate 19/04/16DescriptionManufacturer Declaration of conformityEnd of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 774.4 KBDate 01/12/18EU RoHS DeclarationFormatSizeAdd to My DocumentsXVS72BMBP : Electronic Alarm PNP BlackDescriptionElectronic Alarm PNP BlackSize pdfSize 195.3 KBDate 16/12/19DescriptionElectronic Alarm PNP BlackProduct Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 702.2 KBDate 01/12/18REACh DeclarationFormatSizeAdd to My DocumentsXVS72BMBP : Electronic Alarm PNP BlackDescriptionElectronic Alarm PNP BlackSize pdfSize 195.3 KBDate 16/12/19DescriptionElectronic Alarm PNP Black -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Electronic AlarmDimensions