Roll over image to zoom in
+ 7
2 videos
Editable voice alarms, black, mounting 96 mm DIN rail, NPN, 100...230V AC
Local distributor code:
403036998
XVSV9MBN
EAN Code: 3606480623912
"Unique IP65 protection rating for an electronic alarm"
"Integration of sound via SD card"
"Simple volume adjustment in the front panel, up to 97 dB"
Environmental Data
Environmental Data
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
78
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.