Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Editable voice alarms, white, mounting 96 mm DIN rail, NPN, 100...230V AC
Local distributor code:
403037007

XVSV9MWN

EAN Code: 3606480623929
"Unique IP65 protection rating for an electronic alarm"
"Integration of sound via SD card"
"Simple volume adjustment in the front panel, up to 97 dB"
"Flexibility of sound display with 6 input channels"
"Panel or wall mounting"
Environmental Data
Total lifecycle Carbon footprint
12
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No