United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Eletric XZCP29P12L5 Picture

XZCP29P12L5

Schneider Eletric XZCP29P12L5 Picture
XZCP29P12L5

pre-wired connectors XZ - straight female - M12 - 8 pins - cable PUR 5m

Show more characteristics
  • RRP
    25.59 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    Application
    Complementary
    electrical connection
    Straight female connector M12, 8 pins
    cable connector fixing
    Screw-on
    collar material
    Nickel plated brass
    status LED
    Without
    cable length
    5 m
    cable outer diameter
    6.4 mm
    cable composition
    8 x 0.34 mm²
    wire insulation material
    PUR
    [Ue] rated operational voltage
    30 V AC
    36 V DC
    [In] rated current
    2 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    Environment
    IP degree of protection
    IP69K
    IP67
    IP65
    ambient air temperature for storage
    -40…90 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Contactless RFID safety switches Preventa XCSR (Version 2.0)
    Description
    Presentation, characteristics, references, dimensions, mounting, curves and connections.
    Size pdf
    Size 3.7 MB
    Date 21/06/18
    Description
    Presentation, characteristics, references, dimensions, mounting, curves and connections.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.9 MB
    Date 01/12/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pre-wired connectors XZ - straight female - M12 - 8 pins - cable PUR 5m
    Description
    pre-wired connectors XZ - straight female - M12 - 8 pins - cable PUR 5m
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    pre-wired connectors XZ - straight female - M12 - 8 pins - cable PUR 5m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    pre-wired connectors XZ - straight female - M12 - 8 pins - cable PUR 5m
    Description
    pre-wired connectors XZ - straight female - M12 - 8 pins - cable PUR 5m
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    pre-wired connectors XZ - straight female - M12 - 8 pins - cable PUR 5m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Connections and Schemes
    Connectors


    GY :
    Grey
    PK :
    Pink
    VT :
    Violet
    BN :
    Brown
    OG :
    Orange
    WH :
    White
    BU :
    Blue
    BK :
    Black


Compare products: /