United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XU
Schneider Eletric XZCP53P11L5 Picture

XZCP53P11L5

Schneider Eletric XZCP53P11L5 Picture
XZCP53P11L5

Con. M12 - Female - 90° - 8 pins - 5m pre-wired

Show more characteristics
  • RRP
    37.73 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    Complementary
    electrical connection
    Elbowed female connector M12, 8 pins
    cable length
    5 m
    Environment
    product certifications
    CULus
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Safety light curtains Preventa XUSL (Version 3.0)
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Size pdf
    Size 6.4 MB
    Date 20/03/19
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Con. M12 - Female - 90° - 8 pins - 5m pre-wired
    Description
    Con. M12 - Female - 90° - 8 pins - 5m pre-wired
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Con. M12 - Female - 90° - 8 pins - 5m pre-wired
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Con. M12 - Female - 90° - 8 pins - 5m pre-wired
    Description
    Con. M12 - Female - 90° - 8 pins - 5m pre-wired
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Con. M12 - Female - 90° - 8 pins - 5m pre-wired
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /