United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Eletric XZCPA1141L5 Picture

XZCPA1141L5

Schneider Eletric XZCPA1141L5 Picture
XZCPA1141L5

pre-wired connectors XZ - straight female - M12 - 4 pins - cable PVC 5m

Show more characteristics
  • RRP
    27.56 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    Application
    Complementary
    electrical connection
    Straight female connector M12, 4 pins
    cable connector fixing
    Screw-on
    collar material
    Stainless steel 316L
    status LED
    Without
    cable length
    5 m
    cable outer diameter
    5.3 mm
    cable composition
    4 x 0.34 mm²
    wire insulation material
    PVC
    [Ue] rated operational voltage
    250 V AC
    300 V DC
    [In] rated current
    4 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.19 kg
    Environment
    IP degree of protection
    IP69K
    ambient air temperature for operation
    -25…85 °C static
    ambient air temperature for storage
    -35…100 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20 MB
    Date 13/04/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pre-wired connectors XZ - straight female - M12 - 4 pins - cable PVC 5m
    Description
    pre-wired connectors XZ - straight female - M12 - 4 pins - cable PVC 5m
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    pre-wired connectors XZ - straight female - M12 - 4 pins - cable PVC 5m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes
    Connector


    BN :
    Brown
    BK :
    Black
    BU :
    Blue
    WH :
    White


Compare products: /