United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB4/XB5
Schneider Eletric ZB4BC48007 Picture

ZB4BC48007

Green premium brand logo
Schneider Eletric ZB4BC48007 Picture
ZB4BC48007
Green premium brand logo

pushbutton head for harsh environment - red - with marking

Show more characteristics
  • RRP
    17.91 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for push-button
    device short name
    ZB4
    bezel material
    Chromium plated metal
    head type
    Standard
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    Complementary
    CAD overall width
    37 mm
    CAD overall height
    18.5 mm
    CAD overall depth
    37 mm
    net weight
    0.036 kg
    electrical shock protection class
    Class I conforming to IEC 61140
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    Red flush, type H007 (white)
    operator additional information
    Vertical mounting
    mechanical durability
    10000000 cycles
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    main group
    Harsh environment
    group of product
    Flush marked type H007
    cap/operator or lens colour
    Red
    marking
    Type H007
    colour of marking
    White
    electrical composition code
    C1 for <9 contacts using single blocks in front mounting
    C2 for <9 contacts using single and double blocks in front mounting
    C11 for <3 contacts using single blocks in front mounting
    C15 for <1 contacts using single blocks in front mounting
    Environment
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…70 °C
    IP degree of protection
    IP66 conforming to IEC 60529
    IP69K
    IP67
    IP69
    NEMA degree of protection
    NEMA 4 conforming to UL 508
    NEMA 13
    NEMA 12
    resistance to high pressure washer
    90 Pa at 82.5 °C
    IK degree of protection
    IK06 conforming to IEC 62262
    standards
    IEC 60947-5-1
    IEC 60947-1
    UL 508
    CSA C22.2
    product certifications
    CSA
    CE
    UL
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ZB4BC48007: pushbutton head for harsh environment - red - with marking (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ZB4BC48007: pushbutton head for harsh environment - red - with marking (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 315 B
    Date 09/04/13
    Description
    UL Certificate
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pushbutton head for harsh environment - red - with marking
    Description
    pushbutton head for harsh environment - red - with marking
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    pushbutton head for harsh environment - red - with marking
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 626.8 KB
    Date 27/07/16
    Description
    LRoS Certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    pushbutton head for harsh environment - red - with marking
    Description
    pushbutton head for harsh environment - red - with marking
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    pushbutton head for harsh environment - red - with marking
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    pushbutton head for harsh environment - red - with marking
    Description
    pushbutton head for harsh environment - red - with marking
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    pushbutton head for harsh environment - red - with marking
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Installation on Flat Surface
    Without Protective Guard


    (1)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 0+0.016)

    With Protective Guard


    (1)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 0+0.016)


  • Technical Description

    Marking Type H007



    Electrical Composition Corresponding to Code C1



    Electrical Composition Corresponding to Code C2



    Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1



    Electrical Composition Corresponding to Code C15

    1 N/O


    1 N/C


    1 N/O + N/C or 1 N/O + N/O or 1 N/C + N/C



    Legend

    Single contact


    Double contact


    Light block


    Possible location



Compare products: /