United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB6
Schneider Eletric ZB6CV6TQ Picture

ZB6CV6TQ

Schneider Eletric ZB6CV6TQ Picture
ZB6CV6TQ

pilot light head ZB6CV6 sold by 100

Show more characteristics
Commercial status
Discontinued on 14 November 2014
End-of-service on 14 November 2014
  • RRP
    3.08 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6
    product or component type
    Head for pilot light
    product compatibility
    Integral LED
    device short name
    ZB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    100
    shape of signaling unit head
    Square
    cap/operator or lens colour
    Blue
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13 conforming to UL 50
    NEMA 4 conforming to UL 50
    NEMA 4X conforming to UL 50
    NEMA 13 conforming to CSA C22.2 No 94
    NEMA 4 conforming to CSA C22.2 No 94
    NEMA 4X conforming to CSA C22.2 No 94
    standards
    CSA C22.2 No 14
    EN/IEC 60947-1
    JIS C 4520
    JIS C 852
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    UL 508
    product certifications
    UL
    CSA
    CCC
    GOST
    vibration resistance
    +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 3.6 MB
    Date 27/03/19
    Description
    CCC Certificate
    Size html
    Size 300 B
    Date 16/05/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 104.3 KB
    Date 28/11/07
    Description
    CSA Certificate
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /