Configure your motor control and protection solution
Configure your electrical motor starter with a step-by-step online solution. This guidance helps to build a complete setup, with four technologies available: variable speed drive, soft starter, direct starter, and TeSys island.
Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales inquiry online and an expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Centre
Find support resources for all your needs, in one place.
What is EcoStruxure Motor Control Configurator?
EcoStruxure Motor Control Configurator is a motor solution configuration to facilitate and accelerate the design process. There is no need for advanced technical knowledge about the offer of Schneider Electric. It is part of the industrial automation configurators that help users easily get the best offer and provide a complete bill of material.
In a few clicks you will be able to find the configuration that better suits your needs, get all the documentation required for installation, and add to your basket your bill of materials. You will be able to choose between four technologies (variable speed drive, soft starter, direct starter, and TeSys island) depending on your process (industrial processes, machine manufacturing, HVAC, and building), voltage (up to 690 V/600 Y), and power (up to 950 kW/ 400 HP). Then, you can accessorise your solution to optimise it. You can easily save and find back your configuration, share it freely with your collaborators and place a quick order via Schneider cart or your distributor.
How does Motor Control Configurator work?
The journey is very simple, and the tool guides you through the following main steps:
- Provide all the necessary information to match your motor specification and application.
- Accessorise your solution.
- Access product documentation, export your bill of materials, and share your configuration.
- Manage your saved configurations within the logged-in mySchneider experience.