Everything needed for effective surge protection
The Acti9 and KQ surge protection kits include everything you need!
Each kit contains: a 40kA 3P+N SPD, 3P 50A MCB (Providing overcurrent protection for the circuit), and an additional earth bolt, plus cables cut to size.
At the core of the surge protection is a Type 2 Surge Protection Device (SPD) with a 3-pole plus neutral configuration, designed to divert damaging voltage spikes. Installation is simplified with included phase, neutral, and earth cables, ensuring a safe and reliable connection.
This complete package offers robust protection against transient overvoltages for your electrical system.

Designed for use with Acti9 Isobar P distribution boards and offers 3-pole surge protection. It effectively shields your electrical installations and connected equipment from transient overvoltages, safeguarding against damage and ensuring operational continuity.

This Surge Protection Device Kit is designed for use with KQ Loadcentres and provides 3-pole surge protection. It safeguards your valuable electronic equipment from damaging voltage spikes and surges, ensuring reliable performance and extending the lifespan of your devices.
Each surge protection kit includes
Easy Installation
The kit contains the 40kA 3P+N SPD, 3P 50A rated MCB, cut to size cables and an additional earth bolt to provide easy to install surge protection solution.
-
Surge protection kit Acti9 Isobar P -
Surge protection kit KQ Loadcentre
-
Safeguards Electronics
The Surge Protection Device (SPD) is an electrical installation protection system component that offers efficient overvoltage protection that can damage sensitive electrical equipment by diverting the excess voltages.
-
Surge protection kit Acti9 Isobar P -
Surge protection kit KQ Loadcentre
-
Additional Surge Protection Device
Schneider Electric UK offers a variety of surge protection devices that may be put in the system to guard against over or under voltage. Install a plug-in, point-of-use electrical surge protector to utilise this.
Surge Protection Device