• Default Alternative Text
    Secure Power Protection for Oil & Gas industry

    Secure Power Protection for THE Oil AND Gas industry

Technician routing wires, energy efficiency, electric power distribution, electric utilities.

Challenges

Our focus is to ensure absolute safety and continuity for your business.

The quality and availability of electrical power is crucial for many critical applications. In sensitive industrial sectors such as oil and gas, lack of electrical power can create serious danger in process security, put human life at risk, and cause downtimes.

Schneider Electric Full Solution Approach

Lifecycle Illustration, reliability, industrial focus, quality, secure power protection, power management.
  • Solutions

    Our uninterruptible power supplies (UPSs) are designed to deliver secure power in the most demanding industrial environments. Our extensive experience in various sectors enables us to develop customized UPSs with superior quality standards, coupled with a full range of services.

  • Value Proposition

    • Pre-sales support, for customized solutions.
    • Full project management, from design to commissioning maintenance and training.
  • Differentiation

    • Reliability, adaptability, availability, quality and performance.
    • Experience and expertise through full system solutions.
    • Consulting and long-term service approach, and in-house research and development.
    • Output capacity of more than 2,500 systems per year.
Silhouettes of men with hard hats at oil rig, oil and gas.

See more solutions for Enterprise Pipeline Management Solution

Benefits

  • Engineer and pipelines, reliability for secure power in industrial applications, oil and gas.
    The highest possible power security and reliability for industrial applications.
  • Long oil or gas pipe running across a desert field, oil and gas, power management.

    Ability to withstand harsh industrial environments.
  • Xxxl pump jack silhouettes, oil and gas.

    Adaptability, availability, quality and performance.
  • Young man on phone with screen of big data analytics behind him, sustainability reporting.

    Complete piece of mind with Schneider Electric's Full Solution Approach.

The Chat is available now