• Technician working on a row of electrical machines, electric utilities, electric power distribution.

    Energy Management and Control Solution for Large Oil & Gas Infrastructures

A construction working leaning on a rail guard while talking on a walkie talkie, sustainability consulting, water management, water and wastewater.

Challenges

The main performance objective of oil and gas operations is to be safe and reliable. Providing uninterrupted electrical energy management and control is essential for maximum return on investment.
  • Solutions

    As the global specialist in energy management we offer a proven technology solution — the PACiS Energy Management and Control System (EMCS). It monitors, controls and optimizes electrical energy for the oil and gas infrastructure.
  • Value Proposition

    • Increase personnel and asset safety with built-in safety features.
    • Streamline decision-making with comprehensive data availability.
    • Boost availability through redundancy and cyber-security features.
    • Reduce costs via minimized downtime and optimized energy.
  • Differentiation

    • Seamless integration of whole electrical distribution system and process control system.
    • Scalable and interoperable solution.
    • Maximized energy availability with intelligent fast load shedding and restoration schemes.
Two men reviewing data on the computer screen, energy managment

See more solutions for Refining/Petrochemical

Benefits

  • pen on a touch screen device for energy management
    • Streamline your decision-making.
    • Reduce costs via minimized downtime, and optimized energy consumption.
  • Engineer in factory with clipboard, original equipment manufacturer
    • Boost availability and reliability.
    • Increase personnel and asset safety.
  • a digital display full of 1s and 0s, data center management
    • Seamlessly integrate the entire electrical system with cyber security compliance.

The Chat is available now