United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
  • Default Alternative Text

    Single Drive Booster for Industry and Infrastructure

pipes in facility, water management, oil and gas, mineral processing

Your business issues are unique.

You need to develop a cost-efficient booster for Industry and Infrastructure. You are determined to offer an easy-to-use system with diagnostics.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    With the all-in-one Magelis SCU, you have the architecture to create a cost-efficient solution. Our simple, standard boosters for Industry and Infrastructure are the first step toward automation, moving away from traditional relay architectures. Single-drive boosters can be used in single- or multi-drive mods.

  • Value Proposition

    • A complete, cost-optimized solution.
    • Don't start from scratch. Use TVDAs to start the application.
    • Don't program. Use pre-developed, easily configurable macro function blocks and templates to develop your application.
    • Single-drive, multiple pump switching to optimize energy consumption.
    • Embedded pumping functions like cavitation protection, pump stage and de-stage, PID, and others.
    • Increased flexibility with logic controller M241 and HMI controller Magelis SCU, and a reduced panel size.
    • Built-in multiple connectivity options provide seamless connectivity to other control and monitoring systems. 
    • Remote wireless access - through web visualization - to smart devices, cloud solutions and the Internet.
  • Differentiation

    • Capable of managing multiple pumps using one drive.
    • Maintains constant pressure in the system with PID, pump stage and de-stage-related functions.
    • Diagnostic features for easy maintenance.
    • Embedded booster and pumps protection.
    • Operates smaller (auxiliary) pumps to maintain lower flow requirement.

The Chat is available now