United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
  • Default Alternative Text

    Solution for complex machines with highly synchronized motion control

Default Alternative Text

Your business issues are unique.

You need to develop a machine with synchronized motion control. You are determined to offer a cost-effective solution that is energy efficient, flexible and optimized with embedded diagnostics.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    A flexible, scalable motion controller-based solution with optimized performance. It uses a built-in CNC editor within EcoStruxure™ Machine Expert (formerly known as SoMachine), which provides extensive flexibility and functionality. With motion drives connected over CANmotion, the solution is highly cost effective.

  • Features and Benefits

    • Ready to use applications with detailed documentation
    • Strong support and pre-developed applications
    • TVDAs (tested, validated and documented architectures) with embedded safety features.
    • One supplier for a complete solution
  • Advantages

    • Ready-to-use :
      - Complete applications with motion controller, servo drives over CANmotion
      - Using fully tested project templates
    • Customize your application:
      - Large choice of configuration with different numbers of axis can be selected
      - TVDAs can be reused and adapted based on needs
    • Optimize your panel size with compact controllers and drives
    • Reduce energy consumption: a set of libraries make embarking on energy efficiency just easy
    • Worldwide service and support from design experts and application centers
    • Multiple field bus supported: Modbus SL, CANopen, CANmotion

The Chat is available now