United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
  • Default Alternative Text

    Solution for performing machines with complex functions & scalable I/O

Default Alternative Text

Your business issues are unique.

You need to develop a high-performing machine with synchronized motion control. You are determined to offer a flexible machine with embedded diagnostics and energy efficiency.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    This is a flexible, scalable motion controller-based solution, without any compromise in functionality. The solution uses G Code generated by a third party, providing extensive flexibility of the machine. With the servo drives connected over Sercos, the solution provides a high level of performance.

  • Value Proposition

    • Detailed documentation for ready-to-use applications.
    • Less training required due to pre-developed applications and technical support
    • Don't start from scratch. Use TVDAs (tested, validated and documented architectures) with safety features embedded, to start the application.
    • One supplier for the entire solution, from the Optimize offer to the Performance offer.
  • Differentiation

    • Complete applications with motion controller, and servo drives over Sercos.
      • Fully tested project templates.
    • Large choice of configuration: different numbers of axes can be selected, and TVDAs can be reused and adapted to your needs.
    • Compact size of controller and drives to optimize your panel size.
    • Reduce Energy Consumption: libraries for energy efficiency.
    • Fully supported through application design experts, application centers, and worldwide service and support.
    • Fast field bus: Sercos is an open, real-time bus, offering a powerful Ethernet-based communication platform for highly synchronized motion control solutions.

The Chat is available now