• Default Alternative Text

    Solution for simple machines with coordinated motion control

Default Alternative Text

Your business issues are unique.

You need to develop a cost-effective machine with simple functionality. You are determined to offer an energy-efficient, low-cost, flexible machine with embedded diagnostics.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    A flexible and scalable controller-based low cost solution with optimized level of performance. The solution uses coordinated motion providing a low cost solution for the motion management of the machine. With the motion drives connected over CANopen, the solution is providing optimized cost performance ratio.

  • Value Proposition

    • Ready to use applications with detailed documentation
    • Less training effort as strong support and pre-developed applications are available
    • Don't start from scratch. Use TVDAs (tested, validated and documented architectures) with safety features embedded in the application.
    • One supplier for a complete solution.
  • Differentiation

    • Ready-to-use :
      -Complete applications with motion controller and servo drives over CANopen
      -Use the fully tested project templates
    • Customize your application:
      - Large choice of configuration with different numbers of axis can be selected
      - TVDAs can be reused and adapted based on needs
    • Optimize your panel size with compact controllers and drives
    • Reduce energy consumption: a set of libraries make embarking on energy efficiency just easy
    • Worldwide service and support from design experts and application centers
    • Multiple field bus supported: Modbus SL, CANopen

The Chat is available now