United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
  • Default Alternative Text

    Solution for simple machines with motion control over hardwired I/O

Default Alternative Text

Your business issues are unique.

You need to develop a cost effective machine with simple functions. You are determined to offer a low cost, flexible and optimized performing machine with embedded diagnostics and energy efficiency without using a field bus.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    A flexible, scalable controller based solution with an optimized level of performance.
    The solution uses coordinated motion providing a low-cost solution for the motion management of the machine. With motion drives and hardwired I/O (Pulse Train PTI/PTO), the solution provides optimized cost performance.

  • Value Proposition

    • Ready to use applications with detailed documentation
    • Less training effort as strong support and pre-developed applications are available
    • Don't start from scratch. Use TVDAs (tested, validated and documented architectures) with embedded safety features.
    • One supplier for a complete solution from the Optimize offer to the Performance offer
  • Differentiation

    • Ready-to-use :
      -Complete applications with motion controller, servo drives over PTI /PTOs
      -Use the fully tested project templates
    • Customize your application:
      - Large choice of configuration with different numbers of axis can be selected
      - TVDAs can be reused and adapted to your needs
    • Optimize your panel size with compact controllers and drives
    • Reduce energy consumption: a set of libraries make embarking on energy efficiency just easy
    • Worldwide service and support from design experts and application centers

The Chat is available now