• Default Alternative Text

    Safety Module / Single Beam Light Curtains / Contactor / Cat.2 PL c, SIL 1 / Stop Category 0

Default Alternative Text

Your business issues

According to your risk assessment, you need to design your machine with a guard monitoring safety function required to reach PL c EN/ISO 13849-1 and SIL 1 EN/IEC 62061, in order to meet current safety legislation and standards enabling CE compliance. You also need to expedite the time-consuming offer selection and documentation process.To reduce machine time to market and improve profitability when creating BOM, you need wiring diagrams and reliability calculation of the safety chain.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    • This Perimeter Guarding with Safety Module solution provides an efficient way to build machine safety. The Preventa XPSCM traditional safety module enables the creation of the safety circuit.
    • The documentation provides: wiring diagram, schematic diagram, explanation of application and the safety reliability calculations. The safety chain solution supports the creation of safety architectures with a Category 2 architecture PL c EN/ISO13849-1, and SIL 1 EN/IEC 62061 for the guard monitoring function.
    • The safety-related stop function is initiated by actuation of an emergency stop or moveable guard and designed to protect access into a hazardous zone. Opening of the guard is detected by a guard switch, which disconnects the motor starter (stop category 0 EN IEC 60204-1) stopping the motor when either the emergency stop or guard is actuated. The safety function is dependent upon the reliability of the components.
  • Value Proposition

    Safety chain solutions provide a template to solve each safety function around a machine. Using safety chain solutions reduces the time needed to create each safety function to meet the requirements of the machine risk assessment. It is possible to modify the safety chain solutions with products meeting your specific need on the machine and thus can be used as a template when designing the safety functions for your machine and thus improving your efficiency while saving costs in the process. Each safety chain solution contains:
    • Explanation of the architecture and safety chain
    • Wiring diagram
    • Calculation explanation
    • Calculation result
    • TUV Certificate
    • Sistema project file
  • Differentiation

    Safety chain solutions are designed to minimize the complexity for implementing safety on machines. For each safety function around the machine there are ready to use or modify solutions available to customers seeking CE certification.

The Chat is available now