Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image of VR Vacuum Circuit Breaker: 4.76 kV, 8.25 kV, 15 kV-3000 A, 50 kA Installation and User Guide

VR Vacuum Circuit Breaker: 4.76 kV, 8.25 kV, 15 kV-3000 A, 50 kA Installation and User Guide

NOTE: Download and read document GEX59710, Addendum A: Moisture Contamination Avoidance and Mitigation, before performing the instructions in document 6055-33. Addendum A contains important instructions for moisture contamination avoidance and mitigation. Document 6055-33 provides installation, operation, and maintenance instructions for Type VR 4.76 kV-15 kV, 3000 A, medium voltage vacuum circuit breakers.

Date: Mar 30 2012 | Type: User guide
Languages: English, French, Spanish | Version: 1
Document Number: 6055-33

Files

File Name
6055-33.pdf
GEX59710.pdf