Skip To Main Content
USA
Our Brands
Item count in cart is
0
My Products
Item count in cart is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorized partners only)
Log in
Create account
Read more
benefits
Log in to
myASCO
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
USA
Our Brands
My Products
Item count in cart is
0
My Documents
Item count in cart is
0
User name
Logout
Login/Register
Choose a platform
Log in to
mySchneider
opens in new window
Log in to
myASCO
Schneider Electric USA Website
Welcome to our website.
Stay on this website
Select your location
1000 A FRAME CIRCUIT BREAKERS MA-DC 500-600 A 23
This document is current but may reference obsolete products.
Date: Apr 30 1989
|
Type: Technical Drawing
Languages: English
|
Version: 1.0
Subtype:
Tripping curve
Document Number: 665-5
Files
File Name
665-5.pdf
Related products
Product Ranges:
Dual Rated AC/DC Circuit Breakers
MHL-DC 500 Vdc (450A to 1200A) Circuit Breakers