Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image of 8903SQF1V08 EU RoHS Declaration

8903SQF1V08 EU RoHS Declaration

Contactor, Type S, multipole lighting, electrically held, 100A, 2 pole, 208 VAC 60 Hz coil, NEMA 1 flush [TAA]

Date: Sep 13 2025 | Type: Environmental compliance declaration
Languages: English
Document Number: 8903SQF1V08_ROHS_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
8903SQF1V08_ROHS_DECLARATION_US_en-US.pdf