Skip To Main Content
USA
Our Brands
Item count in cart is
0
My Products
Item count in cart is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorized partners only)
Log in
Create account
Read more
benefits
Log in to
myASCO
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
USA
Our Brands
My Products
Item count in cart is
0
My Documents
Item count in cart is
0
User name
Logout
Login/Register
Choose a platform
Log in to
mySchneider
opens in new window
Log in to
myASCO
Schneider Electric USA Website
Welcome to our website.
Stay on this website
Select your location
9001KR1UH56 : PUSH BUTTON 600VAC 10A 30MM T-K
PUSH BUTTON 600VAC 10A 30MM T-K
Date: Mar 09 2019
|
Type: Datasheet
Languages: English
Document Number: 9001KR1UH56_DATASHEET
Files
File Name
9001KR1UH56_DATASHEET_US_en-US.pdf
Other languages
arrow2_up