Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image of ABL8RPS24100 EU RoHS Declaration

ABL8RPS24100 EU RoHS Declaration

universal power supply, Phaseo, 1 or 2 phase, 100 to 500 V, 24 V, 10 A

Date: Sep 10 2025 | Type: Environmental compliance declaration
Languages: English
Document Number: ABL8RPS24100_ROHS_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
ABL8RPS24100_ROHS_DECLARATION_US_en-US.pdf