ADVC Controller Range for Electricity Distribution Networks - Catalog This document is current but may reference obsolete products.
This catalog provides information about the ADVC Controller Range designed for electricity distribution networks. It details two controller solutions - ADVC Compact (IP54) and ADVC Ultra (IP65) - featuring advanced protection capabilities, communication options, and automation features. The document includes physical specifications, power supply details, battery information, and measurement capabilities. The controllers offer superior reliability with customizable user interfaces (setVUE and flexVUE), protection features like phase over current and earth fault detection, and communication protocols including DNP3 and Modbus. AI-assisted summary (Full document authored and validated by Schneider Electric experts).
Date:
Mar 30 2021 | Type:
Catalog
Languages:
English | Version: 0
Document Number:
ADVC_Controller