Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image of BGA36125 EU RoHS Declaration

BGA36125 EU RoHS Declaration

Circuit breaker, PowerPacT B, 125A, 3 pole, 600Y/347VAC, 18kA, I-Line, thermal magnetic, 80%, ABC

Date: Oct 23 2025 | Type: Declaration of Conformity (Sustainability)
Languages: English
Document Number: BGA36125_ROHS_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
BGA36125_ROHS_DECLARATION_US_en-US.pdf