IEC contactor 40-65A 25HP 480V 24VAC
IEC contactor 40-65A 25HP 480V 24VAC EN
Language:
English
IEC contactor 40-65A 25HP 480V 24VAC
Release date
01 Sept 2022
Version
01
Document ref.
DPE40B7-CAD
File format
STP (1.7 MB)
File name
|
Size
|
Action
DPE40B7_3D-simplified.stp
1.7 MB
IEC contactor 40-65A 25HP 480V 24VAC
Language:
English
Release date
01 Sept 2022
Version
01
Document ref.
DPE40B7-CAD
File format
STP (1.7 MB)
DPE40B7_3D-simplified.stp
Release date
01 Sept 2022
Version
01
File name
DPE40B7_3D-simplified.stp
File format
STP