Image of EH Series Humidity Sensors - Installation Instructions

EH Series Humidity Sensors - Installation Instructions

The EHx duct and outdoor transmitters are RH transmitters that can be powered with either an AC or DC supply voltage. The transmitters can also include an optional sensor for monitoring temperature. All units are shipped from the factory set up with a 4-20 mA output. The transmitters are field selectable with a 4-20 mA, 0-5 VDC, or 0-10 VDC output signal that is equivalent to 0 to 100% RH.

Date: Sep 13 2024 | Type: Instruction sheet
Languages: English | Version: 3
Document Number: EH_install

Files

File Name
EHx Duct and Outside Series Installation and Operation Instructions - Installation Sheet.pdf