Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image of FA32100 EU RoHS Declaration

FA32100 EU RoHS Declaration

Circuit breaker, FA, 240V, 100A, 3 pole

Date: Sep 16 2025 | Type: Environmental compliance declaration
Languages: English
Document Number: FA32100_ROHS_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
FA32100_ROHS_DECLARATION_US_en-US.pdf